Caged Ball LM Guide Finite Stroke Model EPF
The finite stroke minimizes fluctuation in rolling resistance, making this guide ideal for locations requiring smooth motion on short strokes.
Size : 7,9,12,15
 
                                Types
Highlight feature tags
- Bolts mounted from above
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 0.90 to 3.71 / Basic static load rating 1.60 to 5.88
                                                                                        
                                                                                    Size  : 
7,9,12,15
                                                                            
Features
Structure and Features

Balls are held in cages with spherical ball holders and the balls roll in four rows of circular-arc grooves in raceways on precision-ground LM rails and LM blocks.
Smooth motion
High Rigidity
Miniature Type
4-way Equal Load
Ball cage technology application 1
Ball cage technology application 2


Accuracy of the Mounting Surface
If there is not sufficient precision in the LM rail and LM block mounting surfaces, the product may not function to its full potential. Table1Machine to values no higher than those shown in... (Recommended value: 70% of Table1 )
| Model No. | Flatness error | 
| EPF 7M, 9M | 0.015/200 | 
| EPF 12M | 0.025/200 | 
| EPF 15M | 0.035/200 | 
Note) It is recommended that highly rigid materials such as iron or cast metal be used as the mounting material.If a material with poor rigidity, such as aluminum, is used, unforeseen loading may be applied to the product. In such situations, contact THK.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Length of the LM Rail
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |