Caged Ball LM Guide Finite Stroke Model EPF Model EPF
This model is a standard type.
Basic load rating (kN): Basic dynamic load rating 0.90 to 3.71 / Basic static load rating 1.60 to 5.88
Size :
7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |