Caged Ball LM Guide Global Standard Size Model SHS
Since each row of balls is arranged at a contact angle of 45°, this model can be used in all directions.
Size : 15,20,25,30,35,45,55,65
 
                                Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
 
                                                                    - Flange
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
                                                                                        
                                                                                    Size  : 
15,20,25,30,35,45,55,65
                                                                            
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating(kN) : Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320 
                                                                                        
                                                                                    Size  : 
15,20,25,30,35,45,55,65
                                                                            
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 14.2 to 128 / Basic static load rating 24.2 to 197
                                                                                        
                                                                                    Size  : 
15,25,30,35,45,55
                                                                            
 
                                                                    - Flange
- Long block LM Guide
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 17.2 to 253 / Basic static load rating 31.9 to 408
                                                                                        
                                                                                    Size  : 
15,20,25,30,35,45,55,65
                                                                            
 
                                                                    - Long block LM Guide
- Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 17.2 to 253 / Basic static load rating 31.9 to 408
                                                                                        
                                                                                    Size  : 
15,20,25,30,35,45,55,65
                                                                            
 
                                                                    - Long block LM Guide
- Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 36.8 to 161 / Basic static load rating 64.7 to 259
                                                                                        
                                                                                    Size  : 
25,30,35,45,55
                                                                            
Features
Structure and Features
 
                    Balls roll in four rows of raceways precision-ground on an LM rail and an LM block, and ball cages and endplates incorporated in the LM block allow the balls to circulate. Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse-radial, and lateral directions), enabling the LM Guide to be used in all orientations. In addition, the LM block can receive a well-balanced preload, increasing the rigidity in the four directions while maintaining a constant, low friction coefficient.
4-way Equal Load
Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations and in extensive applications.
Self-adjustment Capability
The self-adjustment capability through front-to-front configuration of THK’s unique circular-arc grooves (DF set) enables a mounting error to be absorbed even under a preload, thus to achieve highly accurate, smooth straight motion.
Global Standard Size
SHS is designed to have dimensions almost the same as that of Full Ball LM Guide model HSR, which THK as a pioneer of the linear motion system has developed and is practically a global standard size.
Stainless Steel Type also Available
A special type whose LM block, LM rail, and balls are made of stainless steel is also available. Applicable only to models 15 through 25.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Tapped-Hole Type LM Rail
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |