Caged Ball LM Guide Global Standard Size Model SHS Models SHS-C / SHS-CM
The flange of the LM block has tapped holes. Can be mounted from the top or the bottom. 
Used in places where the table cannot have through holes for mounting bolts.
                                        Basic load rating (kN): Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320
                                                
                                            Size  : 
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |