Caged Ball LM Guide Global Standard Size Model SHS Models SHS-R / SHS-RM
The LM block has a smaller width (W) and the mounting holes are tapped. 
It succeeds the height dimension of full-ball type LM Guide HSR-R.
                                        Basic load rating (kN): Basic dynamic load rating 14.2 to 128 / Basic static load rating 24.2 to 197
                                                
                                            Size  : 
15,25,30,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |