Caged Ball LM Guide Global Standard Size Model SHS Models SHS-V / SHS-VM
With this type, the LM block has a smaller width (W) and tapped holes.
Used in places where the space for table width is limited.
                                        Basic load rating(kN) : Basic dynamic load rating 14.2 to 205 / Basic static load rating 24.2 to 320 
                                                
                                            Size  : 
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |