Caged Ball LM Guide Wide-Rail Model SHW
Since its LM rail has a wide structure with a low center of gravity, this four-way equal load LM Guide achieves a high Mc moment.
Size : 12,14,17,21,27,35,50

Types
Highlight feature tags
- Flange
- Bolts mounted from above and below
- Bolts mounted from above

- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 4.31 to 70.2 / Basic static load rating 5.66 to 91.4
Size :
12,14,17,21,27,35,50

- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 4.31 to 70.2 / Basic static load rating 5.66 to 91.4
Size :
12,14,17,21,27,35,50
Features
Structure and Features

Balls roll in four rows of raceways precision-ground on the LM rail and LM block and are circulated by ball cages and end plates incorporated in the LM block.
A wide and highly rigid LM Guide that uses ball cages to achieve low noise, long-term maintenance-free operation and high speed.
Wide, Low Center of Gravity
THe Model SHW, which has a wide LM rail and a low center of gravity, is optimal for locations requiring space saving and large MC moment rigidity.
4-way Equal Load
Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations and in extensive applications.
Self-adjustment Capability
The self-adjustment capability through front-to-front configuration of THK’s unique circular-arc grooves (DF set) enables a mounting error to be absorbed even under a preload, thus to achieve highly accurate, smooth straight motion.
Low Dust Generation
Use of ball cages eliminates friction between balls and retains lubricant, thus achieving low dust generation.
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |