Caged Ball LM Guide Wide-Rail Model SHW Models SHW-CA/SHW-CAM
The flange of the LM block has tapped holes. 
Can be mounted from the top or the bottom.
                                        Basic load rating (kN): Basic dynamic load rating 4.31 to 70.2 / Basic static load rating 5.66 to 91.4
                                                
                                            Size  : 
12,14,17,21,27,35,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |