Caged Ball LM Guide ISO-Compliant Dimensions Super-Low Waving Model SPH Model SPH-R

The LM block has a smaller width (W) and tapped holes. It is used in places where the space for table width is limited. It maintains the same height dimension as the Full-Ball LM Guide Model HSR-R.

  • Long-term maintenance free
  • High accuracy
  • Finite stroke
  • 8 grooves
  • Super-low waving
  • Low friction
  • ISO compliant dimensions
  • 4-way equal load
  • Bolts mounted from above

Basic load rating(kN):Basic dynamic load rating 16.9 to 45.4 / Basic static load rating 35.3 to 89
Size : 25,30,35,45
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
  • Notes: Static permissible moment*

    1 block: Static permissible moment value with 1 LM block
    2 blocks: Static permissible moment during use with 2 LM blocks in close contact with each other

  • The balls will fall out of the block if it is removed from the rail.

Options

Grease Nipple (A-M6F)

Grease Nipple (B-M6F)

  • Note:

    Lubrication accessories (piping joints and grease nipples) other than the standard options are also available. Please contact THK if required. (For details about other lubrication accessories, please see the “Accessories for Lubrication” section of the general catalog.)

Model number coding
Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

●Sample LM guide orders

SHS25C2SSC1+640L 1set
SHS25C2SSC1+640L-Ⅱ 2set
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download
Catalog
Download
Manual
Download
SPH25R
SPH30R
SPH35R
SPH45R

*marks are not available for guest members.