Caged Ball LM Guide Super-Low Waving Model SPR Model SPR-LR

Effective on radial loads when force is applied perpendicular to the shaft.
Suitable for the stroke of heavy machines.

  • Long-term maintenance free
  • High rigidity
  • Super-rigid
  • Ultra-rigid
  • High accuracy
  • Ultra-high accuracy
  • 8 grooves
  • Super-low waving
  • Radial
  • Ultra long block
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 22.5 to 178 / Basic static load rating 58.2 to 434
Size : 15,20,25,30,35,45
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
  • Note1) The maximum length under "Length * " indicates the standard maximum length of an LM rail.
  • Note2) Static permissible moment: 1 block: static permissible moment value with 1 LM block Double blocks: static permissible moment value with 2 blocks closely contacting with each other
  • Note3) In case of oil lubrication, be sure to let THK know the mounting orientation and the exact position in each LM block where the piping joint should be attached.
  • *1 The diagram shows the nipple pilot holes for when a grease nipple is desired for a product with LaCS or a QZ Lubricator. In order to prevent foreign material from entering the LM block, these holes are ordinarily not drilled through. Consult with THK if you desire drilling for grease nipple mounting.
  • *2 Lubrication SPR and SPS are filled with lithium soap-based grease No. 2 (AFB-LF grease) as standard. If you require a different type of grease or a product without grease applied, please contact THK. If you will use oil lubrication or an automatic lubrication system, please contact THK.
Model number coding
  • Note) This model number indicates that an LM block and an LM rail constitute one set (i.e., the required number of sets when 2 rails are used in parallel is 2). We recommend mounting the grease nipple in the standard position. If desiring to mount it on the side or in other positions, contact THK.
Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

Sample LM guide orders

SHS25C2SSC1+640L 1set
SHS25C2SSC1+640L-Ⅱ 2set
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
SPR15LR
SPR20LR
SPR25LR
SPR30LR
SPR35LR
SPR45LR

*marks are not available for guest members.