Caged Ball LM Guide Miniature Model SRS Model SRS-M
A standard type of SRS.
                                        Basic load rating (kN): Basic dynamic load rating 0.439 to 16.5 / Basic static load rating 0.468 to 22.3
                                                
                                            Size  : 
5,7,9,12,15,20,25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |