Caged Ball LM Guide Miniature Model SRS Model SRS-N
Compared with model SRS-M , it has a longer total LM block length (L) and a higher load rating and permissible moment.
                                        Basic load rating (kN): Basic dynamic load rating 0.515 to 9.71 / Basic static load rating 0.586 to 11.9
                                                
                                            Size  : 
5,7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |