Caged Ball LM Guide Miniature Model SRS Model SRS-S
Overall LM block length (L) is less than that of model SRS-M.
                                        Basic load rating (kN): Basic dynamic load rating 1.09 to 4.50 / Basic static load rating 0.964 to 4.24
                                                
                                            Size  : 
7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |