Caged Ball LM Guide Miniature Model SRS Model SRS-WM
Has a longer overall LM block length (L), a greater width and a larger rated load and permissible moment than SRS-M.
                                        Basic load rating (kN): Basic dynamic load rating 0.584 to 9.12 / Basic static load rating 0.703 to 8.59
                                                
                                            Size  : 
5,7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |