Caged Ball LM Guide Radial Type Model SSR
The compact design with a low sectional height and the ball contact structure at 90° in the radial direction make this model an optimal model for horizontal guide units.
Size : 15,20,25,30,35
 
                                Types
Highlight feature tags
- Flange
- Bolts mounted from above
- Bolts mounted from below
- Short block (LM Guide)
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
                                                                                        
                                                                                    Size  : 
15,20,25,30,35
                                                                            
 
                                                                    - Bolts mounted from above
- Short block (LM Guide)
                                                                                Basic load rating (kN): Basic dynamic load rating 9.1 to 48.3 / Basic static load rating 9.7 to 46.7
                                                                                        
                                                                                    Size  : 
15,20,25,30,35
                                                                            
 
                                                                    - Flange
- Bolts mounted from below
                                                                                Basic load rating (kN): Basic dynamic load rating 14.7 to 64.6 / Basic static load rating 16.5 to 71.6
                                                                                        
                                                                                    Size  : 
15,20,25,30,35
                                                                            
 
                                                                    - Flange
- Bolts mounted from below
- Short block (LM Guide)
                                                                                Basic load rating (kN): Basic dynamic load rating 9.1 to 48.3 / Basic static load rating 9.7 to 46.7
                                                                                        
                                                                                    Size  : 
15,20,25,30,35
                                                                            
Features
Structure and Features
 
                    Balls roll in four rows of raceways precision-ground on an LM rail and an LM block, and ball cages and endplates incorporated in the LM block allow the balls to circulate. Use of the ball cage eliminates friction between balls and increases grease retention, thus to achieve low noise, high speed and long-term maintenance-free operation.
Compact, Radial Type
Since it is a compactly designed model that has a low sectional height and a ball contact structure in the radial direction, this model is optimal for horizontal guide units.
Superb Planar Running Accuracy
Use of a ball contact structure that is highly resistant to loads in the radial direction minimizes radial displacement under radial loads and provides stable, highly accurate motion.
Self-adjustment Capability
The self-adjustment capability through front-to-front configuration of THK’s unique circular-arc grooves (DF set) enables a mounting error to be absorbed even under a preload, thus to achieve highly accurate, smooth straight motion.
Stainless Steel Type Also Available
A special type whose LM block, LM rail, and balls are made of stainless steel is also available.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Tapped-hole LM Rail Type of Model SSR
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |