Caged Ball LM Guide Super-Heavy Load (Radial) Model SVR for Machine Tools
Model SVR has higher rigidity and load-bearing capacity than other models in the Caged-Ball LM Guide series.
Size : 25,30,35,45,55,65
 
                                Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 48.2 to 271 / Basic static load rating 68.1 to 352
                                                                                        
                                                                                    Size  : 
25,30,35,45,55,65
                                                                            
 
                                                                    - Long block LM Guide
- Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 57 to 339 / Basic static load rating 86.3 to 484
                                                                                        
                                                                                    Size  : 
25,30,35,45,55,65
                                                                            
 
                                                                    - Flange
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 48.2 to 271 / Basic static load rating 68.1 to 352
                                                                                        
                                                                                    Size  : 
25,30,35,45,55,65
                                                                            
 
                                                                    - Flange
- Long block LM Guide
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 57 to 339 / Basic static load rating 86.3 to 484
                                                                                        
                                                                                    Size  : 
25,30,35,45,55,65
                                                                            
 
                                                                    - Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 89.6 to 177 / Basic static load rating 116 to 235
                                                                                        
                                                                                    Size  : 
35,45,55
                                                                            
 
                                                                    - Long block LM Guide
- Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 112 to 214 / Basic static load rating 160 to 309
                                                                                        
                                                                                    Size  : 
35,45,55
                                                                            
 
                                                                    - Flange
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 89.6 to 177 / Basic static load rating 116 to 235
                                                                                        
                                                                                    Size  : 
35,45,55
                                                                            
 
                                                                    - Flange
- Long block LM Guide
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 112 to 214 / Basic static load rating 160 to 309
                                                                                        
                                                                                    Size  : 
35,45,55
                                                                            
Features
Structure and Features

Models SVR/SVS have higher rigidity and load-bearing capacity than other models in the Caged-Ball LMGuide series. In addition, they maintain the performance of LM Guide and achieve high reliability by enhancing the dust-control performance with a wide range of options that take into account the service environments of machine tools and other machinery.
* Since models SVR/SVS have very high rigidity, their structures are easily affected by the misalignment of the mounting surface and the installation error. If affected by these factors, their service life may be shortened or their motion may be disrupted. When considering using these models, contact THK.
Super Heavy Load, Increased Damping
Increased Dust-proof Performance
High Rigidity
Wide Array of Options
Models SVR/SVS Contamination Protection Performance Evaluation
| Item | Description | |
| Tested model | SVS45LR1TTHHYYC1+2880LP×2set | |
|---|---|---|
| Maximum speed | 200m/min | |
| Stroke | 2500mm | |
| Grease used | THK AFB-LF Grease | |
| Environmental | Foreign | Type: Metal powder (Atomized Powder)(particle diameter: 125 μm or less) | 
| Amount: 0.4 g/20 min | ||
| Coolant | Water-soluble coolant | |
| Amount: 0.2 cc/10 s | ||



Models SVR/SVS with option (TTHHYY option)

| TTHHYY Option: | |
| Double Seals Laminated Contact Scraper LaCS Protector Side Scraper | |
Test Result


Models SVR/SVS maintain their performance even after traveling 3000 km under severe conditions with exposure to coolant and contamination.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |