Caged Ball LM Guide Super-Heavy Load (Radial) Model SVR for Machine Tools Model SVR-C
The flange of the LM block has tapped holes. 
Can be mounted from the top or the bottom. 
Can also be used in places where the table cannot have through holes for mounting bolts.
                                        Basic load rating (kN): Basic dynamic load rating 48.2 to 271 / Basic static load rating 68.1 to 352
                                                
                                            Size  : 
25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |