Caged Ball LM Guide Super-Heavy Load (Radial) Model SVR for Machine Tools Model SVR-LR
The LM block has the same cross-sectional shape as models SVR/SVS-R, but has a longer overall LM block length (L) and a greater rated load.
                                        Basic load rating (kN): Basic dynamic load rating 57 to 339 / Basic static load rating 86.3 to 484
                                                
                                            Size  : 
25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |