Caged Ball LM Guide Super-Heavy Load (Four-Way Equal Load) Model SVS for Machine Tools Model SVS-C
The flange of the LM block has tapped holes. 
Can be mounted from the top or the bottom. 
Can also be used in places where the table cannot have through holes for mounting bolts. 
                                        Basic load rating (kN): Basic dynamic load rating 37 to 208 / Basic static load rating 52.2 to 269
                                                
                                            Size  : 
25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |