Caged Ball LM Guide Super-Heavy Load (Four-Way Equal Load) Model SVS for Machine Tools Model SVS-CH
The dimensions are similar to that of LM Guide models SHS and HSR, and the flange of the LM block has tapped holes.
                                        Basic load rating (kN): Basic dynamic load rating 68.6 to 136 / Basic static load rating 88.6 to 180
                                                
                                            Size  : 
35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |