Caged Ball LM Guide Super-Heavy Load (Four-Way Equal Load) Model SVS for Machine Tools Model SVS-LCH
The LM block has the same cross-sectional shape as models SVR/SVS-CH, but has a longer overall LM block length (L) and a greater rated load.
                                        Basic load rating (kN): Basic dynamic load rating 86.1 to 164 / Basic static load rating 123 to 237
                                                
                                            Size  : 
35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |