Caged Ball LM Guide Super-Heavy Load (Four-Way Equal Load) Model SVS for Machine Tools Model SVS-R
With this type, the LM block has a smaller width (W) and tapped holes. 
Used in places where the space for table width is limited.
                                        Basic load rating (kN): Basic dynamic load rating 37 to 208 / Basic static load rating 52.2 to 269
                                                
                                            Size  : 
25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |