Caged Roller LM Guide

Copy item link
Add item to favorites

The Caged Roller LM Guide is a roller guide that achieves low friction, smooth motion, and long-term maintenance-free operation by using a roller cage. In addition, rollers with optimized lengths and diameters have been utilized as the rolling elements in order to minimize elastic deformation and achieve ultra-high rigidity. Furthermore, the lines of rollers are placed at a contact angle of 45° so that the same rated load is applied in all (radial, reverse-radial, and horizontal) directions.