Caged Roller LM Guide Ultra-Rigid Model SRG
An ultra-heavy load roller guide with a rigidity twice that of our Full-Ball LM Guide. It has global standard dimensions and achieves long-term maintenance-free operation.
Size : 15,20,25,30,35,45,55,65,85,100
Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above
- Flange
- Long block LM Guide
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 11.3 to 26.7 / Basic static load rating 25.8 to 63.8
Size :
15,20
- Flange
- Bolts mounted from above and below
Basic load rating(kN) : Basic dynamic load rating 27.9 to 219 / Basic static load rating 57.5 to 441
Size :
25,30,35,45,55,65
- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating(kN) : Basic dynamic load rating 34.2 to 601 / Basic static load rating 75 to 1170
Size :
25,30,35,45,55,65,85,100
- Flange
- Bolts mounted from above and below
Basic load rating(kN) : Basic dynamic load rating 87.9 to 352 / Basic static load rating 199 to 811
Size :
35,45,55,65
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 11.3 to 219 / Basic static load rating 25.8 to 441
Size :
15,20,25,30,35,45,55,65
- Long block LM Guide
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 26.7 to 278 / Basic static load rating 63.8 to 599
Size :
20,25,30,35,45,55,65
- Bolts mounted from above
Basic load rating(kN) : Basic dynamic load rating 87.9 to 352 / Basic static load rating 199 to 811
Size :
35,45,55,65
Features
Structure and Features

SRG is an ultra-high rigidity Roller Guide that uses roller cages to allow low-friction, smooth motion and achieve long-term maintenance-free operation.
Ultra-high Rigidity
A higher rigidity is achieved by using highly rigid rollers as the rolling elements and having the overall roller length more than 1.5 times greater than the roller diameter.
4-way Equal Load
Since each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse radial and lateral directions), high rigidity is ensured in all directions.
Smooth Motion through Skewing Prevention
The roller cage allows rollers to form an evenly spaced line while circulating, thus preventing the rollers from skewing as the block enters an loaded area. As a result, fluctuation of the rolling resistance is minimized, and stable, smooth motion is achieved.
Long-term Maintenance-free Operation
Use of roller cages eliminates friction between rollers and increases grease retention, enabling longterm maintenance-free operation to be achieved.
Global Standard Size
SRG is designed to have dimensions almost the same as that of Full Ball LM Guide model HSR, which THK as a pioneer of the linear motion system has developed and is practically a global standard size.
Wide Array of Options
Various options are available, including end seals, inner seals, side seals, Laminated Contact Scraper LaCS, protectors, side scrapers, High Chemical Resistance Fluorine Seal FS, and GC caps, to accommodate various usage environments.
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Tapped-hole LM Rail Type of Model SRG
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |