Caged Roller LM Guide Ultra-Rigid, Low-Profile Model SRN Model SRN-R
With this type, the LM block has a smaller width (W) and tapped holes.
Used in places where the space for table width is limited.
                                        Basic load rating(kN) : Basic dynamic load rating 59.1 to 219 / Basic static load rating 119 to 441
                                                
                                            Size  : 
35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |