Caged Roller LM Guide Ultra-Rigid, Low-Profile Model SRN Model SRN-SLC
The LM block has the same cross-sectional shape as model SRN-LC, but has a longer overall LM block length (L) and a greater rated load.
                                        Basic load rating(kN) : Basic dynamic load rating 87.9 to 352 / Basic static load rating 199 to 811
                                                
                                            Size  : 
35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |