Caged Roller LM Guide Ultra-Rigid, Wide Model SRW Model SRW-LR
The LM block has tapped holes.
                                        Basic load rating(kN) : Basic dynamic load rating 115 to 601 / Basic static load rating 256 to 1170
                                                
                                            Size  : 
70,85,100,130,150
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |