Full-Ball LM Guide Cross LM Guide Model CSR Model CSR
It has a longer overall LM block length (L) and a greater rated load.
Basic load rating (kN): Basic dynamic load rating 10.9 to 100 / Basic static load rating 15.7 to 135
Size :
15,20,25,30,35,45
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |