Full-Ball LM Guide Cross LM Guide Model CSR Model CSR-S
This model is a standard type.
                                        Basic load rating (kN): Basic dynamic load rating 19.8 to 40.5 / Basic static load rating 27.4 to 53.7
                                                
                                            Size  : 
20,25,30
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |