Full-Ball LM Guide Separate Type Model GSR-R Model GSR-V-R
Since the thrust load on the pinion shaft can be kept low due to rack-pinion meshing, it is easy to design systems with pinion shaft bearings and tables that are not so rigid.
                                        Basic load rating (kN): Basic dynamic load rating 15.5 / Basic static load rating 15.2
                                                
                                            Size  : 
25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |