Full-Ball LM Guide Separate Type Model GSR Model GSR-T
This model is a standard type.
                                        Basic load rating (kN): Basic dynamic load rating 8.42 to 37 / Basic static load rating 9.77 to 39.1
                                                
                                            Size  : 
15,20,25,30,35
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |