Full-Ball LM Guide Separate Type Model GSR Model GSR-V
A space-saving type that has the same crosssectional shape as GSR-T, but has a shorter overall LM block length (L).
                                        Basic load rating (kN): Basic dynamic load rating 6.51 to 15.5 / Basic static load rating 6.77 to 15.2
                                                
                                            Size  : 
15,20,25
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |