Full-Ball LM Guide Curved LM Guide Model HCR
An LM Guide capable of performing larger circular motion than rotary bearings.
Size : 12,15,25,35,45,65
 
                                Types
Highlight feature tags
- Flange
- Bolts mounted from above
 
                                                                    - Flange
- Bolts mounted from above
                                                                                Basic load rating (kN): Basic dynamic load rating 4.7 to 141 / Basic static load rating 8.53 to 215
                                                                                        
                                                                                    Size  : 
12,15,25,35,45,65
                                                                            
Features
Structure and Features
 
                    Balls roll in four rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate. With a structure that is basically the same as four-way equal load type LM Guide model HSR, which has a proven track record, this R Guide is a new concept product that allows highly accurate circular motion.
Freedom of Design
Multiple LM blocks can individually move on the same rail. By arranging LM blocks on the load points, efficient structural design is achieved.
Shortened Assembly Time
This model allows clearance-free, highly accurate circular motion as opposed to sliding guides or cam followers. You can easily assemble this model simply by mounting the LM rail and LM blocks with bolts.
Allows Circular Motion of 5m or Longer
It allows circular motion of 5 m or longer, which is impossible with swivel bearings. In addition, use of this model makes it easy to assemble, disassemble and reassemble equipment that circularly moves.
Capable of Receiving a Load in Any Direction
This model is capable of receiving loads in all directions since it has a structure that is basically the same as model HSR.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |