Full-Ball LM Guide Curved LM Guide Model HCR Model HCR

The flange of its LM block has tapped holes.

  • Circular arc
  • 4-way equal load
  • Curved guide
  • Flange
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 4.7 to 141 / Basic static load rating 8.53 to 215
Size : 12,15,25,35,45,65
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum resistance for LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum resistance for LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum seal resistance of FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • The LM Block Dimension with QZ is Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
Note) Static permissible moment *

  • 1 blockthe static permissible moment with one LM block
  • Double blocksstatic permissible moment when two LM blocks are in close contact with each other
  • Total block length LThe total block length L shown in the table is the length with the dust proof parts, code UU or SS.If other contamination protection accessories or lubricant equipment are installed, the total block length will increase.Please be aware that balls will fall out if the LM block is removed from the LM rail.LM rail radii other than those shown in the table are also available. Contact THK for details.The θ° in the table represents the maximum manufacturing angle. Exceeding this angle is normally done by using a joint; however, some parts may have LM rails that exceed the maximum manufacturing angle. Contact THK for details.
Model number coding

(*1)See Contamination protection accessory symbol
(*2)See Radial Clearance Standard 
(*3)See Accuracy Standard
(*4) Number of LM rails used for one arc. Contact THK for details.
(*5) When using joined LM rails for models HCR15 to 65, the dust-proofi ng seal must be a low-resistance end seal (contamination protection accessory symbol: LL).

Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

Sample LM guide orders

SHS25C2SSC1+640L 1set
SHS25C2SSC1+640L-Ⅱ 2set
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
HCR 12A+60/100R
HCR 15A+60/150R
HCR 15A+60/300R
HCR 15A+60/400R
HCR 25A+60/500R
HCR 25A+60/750R
HCR 25A+60/1000R
HCR 35A+60/600R
HCR 35A+60/800R
HCR 35A+60/1000R
HCR 35A+60/1300R
HCR 45A+60/800R
HCR 45A+60/1000R
HCR 45A+60/1200R
HCR 45A+60/1600R
HCR 65A+60/1000R
HCR 65A+60/1500R
HCR 65A+45/2000R
HCR 65A+45/2500R
HCR 65A+30/3000R

*marks are not available for guest members.