Full-Ball LM Guide Model HDRSuited for Single-Axis Applications Model HDR-C
The flange of this LM block has tapped holes.
This type can be mounted from the top or the bottom.
Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228
Size :
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |