Full-Ball LM Guide Model HDRSuited for Single-Axis Applications Model HDR-GK: LM Blocks and LM Rails Available for Individual Sale
Flexible combinations, simple, quick
LM blocks and LM rails available for individual sale
Basic load rating (kN): Basic dynamic load rating - / Basic static load rating -
Size :
15,20,25,30,35,45
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |