Full-Ball LM Guide Model HDRSuited for Single-Axis Applications Model HDR-LV
This type has a shorter height (M) than the R/LR and a more compact design.
Basic load rating (kN): Basic dynamic load rating 13.7 to 161 / Basic static load rating 21.7 to 219
Size :
15,20,30,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |