Full-Ball LM Guide Model HDRSuited for Single-Axis Applications Model HDR-SR
With this type, the LM block has a smaller width (W) and tapped holes.
It is ideal for compact designs.
Basic load rating (kN): Basic dynamic load rating 15.3 / Basic static load rating 19
Size :
20
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |