Full-Ball LM Guide Straight-and-Curved LM Guide Model HMG Model HMG

The flange of the LM block has tapped holes. Can be mounted from the top or the bottom.

  • Curve
  • 4-way equal load
  • Straight-curved guide
  • Flange
  • Bolts mounted from above and below

Basic load rating (kN): Basic dynamic load rating 2.56 to 66.2 / Basic static load rating 4.23 to 66.7
Size : 15,25,35,45,65
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum Resistance for Laminated Contact Scraper LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum Resistance for Light-Resistance Contact Seal LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum Seal Resistance of High Chemical Resistance Fluorine Seal FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • LM Block Dimension (L Dimension) with QZ Lubricator Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP
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
Note) When a moment is applied where one LM block is specified per axis, the LM block may experience non-smooth motion.
We recommend that multiple LM blocks be used per axis when a moment is applied.
Static permissible moment (straight/curved components): the static permissible moment value with 1 LM block (see Table1 )
Total block length L: The total block length L shown in the table is the length including the straight-curved seal (code: UU).

Table1 Static Permissible Moments of Model HMG
Unit: kN・m
Model No.
Straight section Curved section Straight section Curved section Straight section Curved section
HMG 15 0.008 0.007 0.008 0.01 0.027 0.003
HMG 25 0.1 0.04 0.1 0.05 0.11 0.07
HMG 35 0.22 0.11 0.22 0.12 0.29 0.17
HMG 45 0.48 0.2 0.48 0.22 0.58 0.34
HMG 65 1.47 0.66 1.47 0.73 1.83 0.94
Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

Sample model HMG orders

HMG15A2UUC1+1000LT+60/150R6T+60/300R6T-Ⅱ 2set
  • Note)

    When ordering model HMG, attach a reference diagram clearly showing the positioning of the LM block and LM rail.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
HMG 15A
HMG 25A
HMG 35A
HMG 45A
HMG 65A

*marks are not available for guest members.