Full-Ball LM Guide Separate Type Model HR
An LM Guide that is capable of receiving an equal load in all four directions with parallel installation of two rails, has a low cross-sectional height, and allows the clearance to be adjusted.
Size : 918,1123,1530,2042,2555,3065,3575,4085,50105,60125
 
                                Types
Highlight feature tags
- Long block LM Guide
- Bolts mounted from above and below
 
                                                                    - Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 2.82 to 226 / Basic static load rating 3.48 to 232
                                                                                        
                                                                                    Size  : 
918,1123,1530,2042,2555,3065,3575,4085,50105,60125
                                                                            
 
                                                                    - Long block LM Guide
- Bolts mounted from above and below
                                                                                Basic load rating (kN): Basic dynamic load rating 20.8 to 153 / Basic static load rating 24.3 to 161
                                                                                        
                                                                                    Size  : 
2042,2555,3065,3575,4085,50105
                                                                            
Features
Structure and Features

Balls roll in two rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate. Since retainer plates hold the balls, they do not fall off. Because of the angular contact structure where two rows of balls rolling on the LM rail each contact the raceway at 45°, the same load can be applied in all directions (radial, reverse radial and lateral directions) if a set of LM rails and LM block is mounted on the same plane (i.e., when two LM rails are combined with an LM block on the same plane). Furthermore, since the sectional height is low, a compact and stable linear guide mechanism is achieved. This structure makes clearance adjustment relatively easy, and is highly capable of absorbing a mounting error.
Easy Installation
Model HR is easier to adjust a clearance and achieve more accuracy than cross-roller guides.
Self-adjustment Capability
Even if the parallelism or the level between the two rails is poorly established, the self-adjustment capability through front-to-front configuration of THK’s unique circular-arc grooves (DF set) enables a mounting error to be absorbed and smooth straight motion to be achieved even under a preload.
4-way Equal Load
When the two rails are mounted in parallel, each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in various orientations and in applications.
Sectional Dimensions Approximate to Cross-roller Guides
Since model HR utilizes endcaps for recirculation, cage/retainer creep cannot occur as with crossroller guides. In addition, the sectional shape of model HR is approximate to that of cross-roller guides, therefore, its components are dimensionally interchangeable with that of cross-roller guides.
Stainless Steel Type Also Available
A special type whose LM block, LM rail, and balls are made of stainless steel is also available.
Example of Clearance Adjustment
Design the clearance adjustment bolt so that it presses the center of the side face of the LM block.
 
                    Comparison of Model Numbers with Cross-roller Guides
Each type of LM Guide model HR has sectional dimensions approximate to that of the corresponding cross roller guide model.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |