Full-Ball LM Guide Wide-Rail Model HRW Models HRW-CA/CAM
The flange of this LM block has tapped holes. 
Can be mounted from the top or the bottom.
                                        Basic load rating (kN): Basic dynamic load rating 5.53 to 80.3 / Basic static load rating 9.1 to 109
                                                
                                            Size  : 
17,21,27,35,50,60
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |