Full-Ball LM Guide Wide-Rail Model HRW Models HRW-CR/CRM
Models HRW17/21CR have four tapped holes in the LM block. Models HRW27/35/50CR have six tapped holes in the LM block.
                                        Basic load rating (kN): Basic dynamic load rating 5.53 to 62.4 / Basic static load rating 9.1 to 86.3
                                                
                                            Size  : 
17,21,27,35,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |