Full-Ball LM Guide Wide-Rail Model HRW Model HRW-LRM
The LM block has tapped holes.
                                        Basic load rating (kN): Basic dynamic load rating 3.29 to 5.38 / Basic static load rating 7.16 to 11.4
                                                
                                            Size  : 
12,14
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |