Full-Ball LM Guide Global Standard Model HSR Models HSR-CA/CAM/XCA
Has six tapped holes on the LM block.
                                        Basic load rating (kN): Basic dynamic load rating 19.8 to 304 / Basic static load rating 27.4 to 355
                                                
                                            Size  : 
20,25,30,35,45,55,65,85
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |