Full-Ball LM Guide Global Standard Model HSR Models HSR-HA/HAM/XHA
The LM block has the same cross-sectional shape as model HSR-CA, but has a longer overall LM block length (L) and a greater rated load.
                                        Basic load rating (kN): Basic dynamic load rating 23.9 to 367 / Basic static load rating 35.8 to 464
                                                
                                            Size  : 
20,25,30,35,45,55,65,85
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |