Full-Ball LM Guide Global Standard Model HSR Model HSR-XSC
The flange of the LM block has tapped holes.
Can be mounted from the top or the bottom.
Used in places where the table cannot have through holes for mounting bolts.
                                        Basic load rating(kN):Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
                                                
                                            Size  : 
8,10,12
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |