Full-Ball LM Guide Global Standard Model HSR Model HSR-XSR
With this type, the LM block has a smaller width (W) and tapped holes. Used in places where the space for table width is limited.
                                        Basic load rating(kN):Basic dynamic load rating 0.85 to 3.95 / Basic static load rating 1.24 to 5.39
                                                
                                            Size  : 
8,10,12
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |