Full-Ball LM Guide Global Standard Model HSR Models HSR-YR/YRM/XYR
When using two conventional LM Guide units facing each other, it would take a long time tomachine the table, and it was diffi cult to achieve the desired accuracy and adjust the clearance. 
With the Model HSR-YR and Model HSR-XYR, the tapped holes on the side of the LM blocksimplify the structure, which drastically reduces labor time and increases accuracy.
                                        Basic load rating (kN): Basic dynamic load rating 10.9 to 195 / Basic static load rating 15.7 to 228
                                                
                                            Size  : 
15,20,25,30,35,45,55,65
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |