Full-Ball LM Guide Structural Beam Model JR Model JR-A
The flange of its LM block has tapped holes.
                                        Basic load rating (kN): Basic dynamic load rating 27.6 to 121 / Basic static load rating 36.4 to 146
                                                
                                            Size  : 
25,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |