Full-Ball LM Guide Miniature Cross LM Guide Model MX
An integral type of Miniature LM Guide that allows an orthogonal LM system with an extremely low height to be established.
Size : 5,7
 
                                Types
 
                                                                    
                                                                                Basic load rating (kN): Basic dynamic load rating 0.59 to 2.04 / Basic static load rating 1.1 to 3.21
                                                                                        
                                                                                    Size  : 
5,7
                                                                            
Features
Structure and Features
 
                    Balls roll in two rows of raceways precision-ground on an LM rail and an LM block, and endplates incorporated in the LM block allow the balls to circulate. This model is an integral type of LM Guide that squares a unit of miniature LM Guide model RSR with another and uses two LM rails in combination. Since an orthogonal LM system with an extremely low height can be achieved with model MX alone, a conventionally require saddle is no longer necessary and the whole system can be downsized.
4-way Equal Load
Each row of balls is placed at a contact angle of 45° so that the rated loads applied to the LM block are uniform in the four directions (radial, reverse radial and lateral directions), enabling the LM Guide to be used in all orientations.
Tapped-hole LM Rail Type
There are two types of the LM rail: one designed to be mounted from the top with bolts, and a semistandard type whose bottom face has tapped holes, allowing the rail to be mounted from the bottom.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |